??
CAD model selection
M630-K1:10-018-08-X-0-0-M
HELP_VARIABLE
Company
MICROMAT Spannhydraulik
Description
M 630 (configurable) swing clamp double acting - swing clamp double acting / O-Ring connection
Bill of material
M630-K1:10-018-08-X-0-0-M
BN
order number
M630-K1:10-018-08-X-0-0-M
POS
psition
KOPFVIS
head design
cone 1:10
SD
rod Ø
18 mm
HUB
stroke
8 mm
E
fine adjustment stroke
mm
Enter value for E
fine adjustment stroke
mm
cm
inch
ft
INDEX
indexing
INFO1
example for configuration
PDF example configuration PDF
INFO2
selection clamping position
PDF selection clamping position PDF
SP
clamping position
°
INFO4
selection turnning direction
PDF selection swing direction PDF
ER
turning direction
INFO3
selection swing angle
PDF selection swing angle PDF
SCW
Swivelling angle
°
MA
metal deflector
A
a
121 mm
B
b
33 mm
C
c
88 mm
D
d
22 mm
F
f
6 mm
G
18 mm
H
h Ø
45 mm
I
i
45 mm
J
j
30 mm
K
k
50 mm
L
l
48 mm
M
m
65 mm
N
n Ø
- mm
O
o
13 mm
P2
p2 Ø
6.5 mm
P
p
10 mm
Q
q
8 mm
R
r
0.0 mm
S
s
9.0 mm
T
t
3.5 mm
U
u
98 mm
V
v
0.5 mm
W
w Ø
24 mm
X
x
M16x1.5
Y
y
1.4 mm
Z
z Ø
11 mm
NM
tightening torque
20 Nm
A2
diameter piston
25 mm
B2
diameter rod
18 mm
C2
linear stroke
8 mm
E2
Swivelling angle
0 °
F2
Piston area clamping
2.4 cm^2
G2
Piston area unclamping
4.9 cm^2
H2
volume return stroke
1.9 cm^3
I2
volume stroke
3.9 cm^3
J2
Max. pulling force (100bar) without power losses
2.4 kN
Q2
q2
0.0 mm
R2
r2
0 mm
S2
s2
Ø3x5 mm
T2
t2
9.3 mm
SHUB
swing stroke
0 mm
MAXD
maximum pressure
250 bar
MIND
minimum pressure
30 bar
MAXVOL
max. valid volume flow depents on length of clamping arm
0.1 - 0.4 l/min
GEW
weight
1.3 kg
SPANNKRAFT
clamping force chart
PDF SPANNKRAFT DIAGRAMM PDF
SPANNARM
clamping arm
PDF M901 SPANNARME KEGEL 1:10 PDF
GG
Gesamtsumme Grundpreis
390.0 Eur
Previews
3D
Dimension
2D
Download CAD models